
Corning® 3D Clear Penetration Buffer, 100 mL
Product Number5739

The Corning 3D Clear Penetration Buffer is used with the Corning 3D immunolabeling process and is comprised of PBS / 0.2% Triton™ X-100 / 0.3 M glycine / 20% DMSO.
- Rapid tissue clearing
- Easy to Use
- No Special Equipment Required
- Compatible with IF, FP and other Fluorescent lables
- Microplate and Automation Compatible
- Reversible to Follow up with 2D H&E/IHC
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
You might also be interested in
Corning® 96-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Lid, Sterile
Corning® 384-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Lid, Sterile
Corning® 96-well Black/Clear Round Bottom Ultra-Low Attachment Surface Spheroid Microplate, Bulk Packed, with Lid, Sterile, 10/Bag
Details
Product Number | 5739 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Shelf Life | 12 months |
Storage | For best results, refrigerate after opening |
Specifications Documents
Available Certificates