
Corning® LSE™ Digital Dry Bath Heater, Single Block, 230V, UK Plug
Product Number6877-SB

(This is the suggested replacement for 6787-SB)
The Corning Digital Dry Bath Heaters are available in single, dual, and four block configurations and provide a broad temperature range up to 150°C, which makes them useful for a variety of applications in molecular biology, histology, clinical, environmental, and industrial laboratories. They have been designed to incorporate the best combination of features including block capacity, dual displays, and an external temperature probe that gives life science researchers the confidence and efficiency they need when working with precious samples.
- Single, dual, and four block capacity to maximize sample processing
- Dual display allows for easy monitoring of temperature and time
- USB connectivity enables traceability of data
- Molded block chamber provides excellent temperature uniformity
- Dimensions: 8.3 x 12.4 x 4.7 in.
- Weight: 7.0 lbs.
¥0.00 per case
Added to Your Shopping Cart
Details
Product Number | 6877-SB |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | Corning® |
功率 | 230V |
温度范围 | Ambient +5° C to 150° C |
Specifications Documents