
Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, No Vent, Sterile, Double Outer Bag, 20/Bag, 720/Case
Product NumberBB60-01

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 65 x 14.5 mm (D x H)
- 0/3/4 vents
- Crystal Polystyrene (PS)
- Optimal flatness
- Grip lid
- Molded grid 10x10 mm

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1.880,60 kr. per case
Added to Your Shopping Cart
Details
Product Number | BB60-01 |
Qty./Pk | 20 / Pk |
Qty./Cs | 720 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 60 mm x 15 mm |
Diameter | 65 mm (approx.) |
Height | 14.5 mm (approx.) |
Application | Environmental and Water Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.916746
- Quality Certificate - Lot No.908202
- Quality Certificate - Lot No.898036
- Quality Certificate - Lot No.890058
- Quality Certificate - Lot No.863492
- Quality Certificate - Lot No.859426
- Quality Certificate - Lot No.859425
- Quality Certificate - Lot No.859424
- Quality Certificate - Lot No.847854
- Quality Certificate - Lot No.845416
- Quality Certificate - Lot No.794396
- Quality Certificate - Lot No.794395
- Quality Certificate - Lot No.792673
- Quality Certificate - Lot No.782713
- Quality Certificate - Lot No.781858
- Quality Certificate - Lot No.761942
- Quality Certificate - Lot No.741182
- Quality Certificate - Lot No.740040
- Quality Certificate - Lot No.737578
- Quality Certificate - Lot No.716922
- Quality Certificate - Lot No.715052
- Quality Certificate - Lot No.711732
- Quality Certificate - Lot No.711731
- Quality Certificate - Lot No.711730
- Quality Certificate - Lot No.710330
- Quality Certificate - Lot No.710329
- Quality Certificate - Lot No.709639
- Quality Certificate - Lot No.708298
- Quality Certificate - Lot No.708297
- Quality Certificate - Lot No.707034