Corning® Gosselin™ Straight Container, 125 mL, White PP, Red Screw Cap, Assembled, 380/Case
Product NumberTP52C-024
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP52C-024 |
Qty./Pk | 380 / Pk |
Qty./Cs | 380 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.887593
- Quality Certificate - Lot No.883428
- Quality Certificate - Lot No.875212
- Quality Certificate - Lot No.872418
- Quality Certificate - Lot No.855352
- Quality Certificate - Lot No.842915
- Quality Certificate - Lot No.824096
- Quality Certificate - Lot No.800423
- Quality Certificate - Lot No.784374
- Quality Certificate - Lot No.760922
- Quality Certificate - Lot No.741659
- Quality Certificate - Lot No.715314
- Quality Certificate - Lot No.688668
- Quality Certificate - Lot No.683307
- Quality Certificate - Lot No.682354
- Quality Certificate - Lot No.678374
- Quality Certificate - Lot No.668937
- Quality Certificate - Lot No.663547
- Quality Certificate - Lot No.647822
- Quality Certificate - Lot No.643169
- Quality Certificate - Lot No.636719
- Quality Certificate - Lot No.626340