text.skipToContent text.skipToNavigation

Axygen® Automation Tips for Agilent®/Velocity11 | VPrep® and Bravo

E-mail

  • Tip format: 96 tip
  • Tip volume range: 20 µL to 250 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible heads: 96LT, 8LT
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
VT-20-R Axygen® 96-well tips, 20µL, Clear, Non-filtered, Non-sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
VT-250-R Axygen® 96-well tips, 250µL, Clear, Non-filtered, Non-sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
VT-250-R-LAB Axygen® 96-well tips, 250µL, Clear, Non-filtered, Non-sterile, Bottom Label, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
VT-250-R-S Axygen® 96-well tips, 250µL, Clear, Non-filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
VT-255-R Axygen® 96-well tips, 250µL, Clear, Non-filtered, Nonsterile   9600 / Pk     4800 / Cs     Axygen®   N/A per case
VT-255-R-S Axygen® 96-well tips, 250µL, Clear, Non-filtered, Sterile   960 / Pk     4800 / Cs     Axygen®   N/A per case
VT-30UL-R Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case
VT-384-10UL-R Axygen® 384-well tips, 10µL, Clear, Non-filtered, Non-sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case
VT-384-10UL-R-S Axygen® 384-well tips, 10µL, Clear, Non-filtered, Sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case
VT-384-31UL-R Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case
VT-384-31UL-R-S Axygen® 384-well tips, 30µL, Clear, Non-filtered, Sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case
VT-384-5UL-R Axygen® 384-well tips, 5µL, Clear, Non-filtered, Non-sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case
VT-384-70UL-R Axygen® 384-well tips, 70µL, Clear, Non-filtered, Non-sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case
VT-384-70UL-R-S Axygen® 384-well tips, 70µL, Clear, Non-filtered, Sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case
VT-50-R Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
VTF-165-R-LAB-S Axygen® 96-well tips, 165µL, Clear, Filtered, Sterile, Bottom Label, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
VTF-165-R-S Axygen® 96-well tips, 165µL, Clear, Filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
VTF-20-R-S Axygen® 96-well tips, 20µL, Clear, Filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
VTF-205-R-S Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile   9600 / Pk     4800 / Cs     Axygen®   N/A per case
VTF-384-15UL-R-S Axygen® 384-well tips, 15µL, Clear, Filtered, Sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case
VTF-384-50UL-R-S Axygen® 384-well tips, 50µL, Clear, Filtered, Sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case