text.skipToContent text.skipToNavigation

Corning® CellBIND® Polystyrene CellSTACK® - 2 Chamber with Vent Caps, 5 per Case

Product Number3310

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


  • Has 1,272cm² cell growth area
  • Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
  • Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
  • Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct
  • transfer of media and cells
  • USP Class VI polystyrene provides excellent optical clarity and mechanical strength
  • Sterilized by gamma radiation and nonpyrogenic
  • 100% leak tested prior to shipping
  • Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


₹52,226.70 per case

Details
Product Number   3310
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Cell Growth Area   1272 cm²/g  
Flask Shape   Rectangular  
Neck Style   Short  
Surface Treatment   Corning CellBIND Surface  
Graduations   Yes  
キャップスタイル   ベントタイプ  
キャップ直径   33 mm  
キャップ材質   高密度ポリエチレン  
キャップカラー   オレンジ  
推奨培地容量   260 - 400 mL  
滅菌   あり  
Specifications Documents