Corning® CellBIND® Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 2 per Case
产品编号3311
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 3,180cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 19% less plastic compared to 3 equivalent CS-2 base vessels.
已添加至购物车
库存少于 10
详情
| 产品编号 | 3311 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Cell Growth Area | 3180 cm² |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 650 - 1000 mL |
| Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 26126051
- 质量证书 – 批号 24226015
- 质量证书 – 批号 21926008
- 质量证书 – 批号 21826044
- 质量证书 – 批号 20926056
- 质量证书 – 批号 18826031
- 质量证书 – 批号 17926015
- 质量证书 – 批号 17626002
- 质量证书 – 批号 16226052
- 质量证书 – 批号 13526061
- 质量证书 – 批号 11226044
- 质量证书 – 批号 08626057
- 质量证书 – 批号 06426053
- 质量证书 – 批号 06426023
- 质量证书 – 批号 04626003
- 质量证书 – 批号 03626018
- 质量证书 – 批号 03026031
- 质量证书 – 批号 02926019
- 质量证书 – 批号 01226027
- 质量证书 – 批号 35425007
- 质量证书 – 批号 34225048
- 质量证书 – 批号 33725046
- 质量证书 – 批号 32725003
- 质量证书 – 批号 30925012
- 质量证书 – 批号 30225028
- 质量证书 – 批号 28125021
- 质量证书 – 批号 26725030
- 质量证书 – 批号 26725003
- 质量证书 – 批号 23925026
- 质量证书 – 批号 22325021