Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 2 per Bag, 40 per Case
产品编号3907
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
- Easy Grip Cap features large knurls designed for ergonomic handling
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 3907 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
产品规格文件
可用的证书
- 质量证书 – 批号 20826023
- 质量证书 – 批号 20726022
- 质量证书 – 批号 20726021
- 质量证书 – 批号 20326020
- 质量证书 – 批号 15826008
- 质量证书 – 批号 15726007
- 质量证书 – 批号 15226006
- 质量证书 – 批号 11826005
- 质量证书 – 批号 11726004
- 质量证书 – 批号 07526003
- 质量证书 – 批号 04326002
- 质量证书 – 批号 02226001
- 质量证书 – 批号 32725006
- 质量证书 – 批号 28225005
- 质量证书 – 批号 26225004
- 质量证书 – 批号 18825003
- 质量证书 – 批号 11525002
- 质量证书 – 批号 11125001
- 质量证书 – 批号 24524005
- 质量证书 – 批号 20324004
- 质量证书 – 批号 17824003
- 质量证书 – 批号 17024002
- 质量证书 – 批号 06824001
- 质量证书 – 批号 16723004
- 质量证书 – 批号 16223003
- 质量证书 – 批号 13023002
- 质量证书 – 批号 06223001
- 质量证书 – 批号 30722003
- 质量证书 – 批号 30522002
- 质量证书 – 批号 13722001