Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 2 per Bag, 40 per Case
Product Number430849
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€470.69 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430849 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35425017
- Quality Certificate - Lot No.35325016
- Quality Certificate - Lot No.32825014
- Quality Certificate - Lot No.32725013
- Quality Certificate - Lot No.30525012
- Quality Certificate - Lot No.30325011
- Quality Certificate - Lot No.30225010
- Quality Certificate - Lot No.26525009
- Quality Certificate - Lot No.26425008
- Quality Certificate - Lot No.23625007
- Quality Certificate - Lot No.23425006
- Quality Certificate - Lot No.21625005
- Quality Certificate - Lot No.15925004
- Quality Certificate - Lot No.15825003
- Quality Certificate - Lot No.02425502
- Quality Certificate - Lot No.02325501
- Quality Certificate - Lot No.02025500
- Quality Certificate - Lot No.35424504
- Quality Certificate - Lot No.35224503
- Quality Certificate - Lot No.32324023
- Quality Certificate - Lot No.32124022
- Quality Certificate - Lot No.30124502
- Quality Certificate - Lot No.29924501
- Quality Certificate - Lot No.28524500
- Quality Certificate - Lot No.27524020
- Quality Certificate - Lot No.22424019
- Quality Certificate - Lot No.22324018
- Quality Certificate - Lot No.22224017
- Quality Certificate - Lot No.15024016
- Quality Certificate - Lot No.11624015