text.skipToContent text.skipToNavigation

Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 5 per Bag, 40 per Case

Product Number430851

E-mail
  • Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
  • Both resins meet the USP Class VI requirements for plastic containers and closures
  • Treated for optimal cell attachment
  • One piece seamless construction with graduations
  • Printed lot numbers to aid in product traceability
  • Sterilized and nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


¥67,160 per case

Details
Product Number   430851
Qty./Pk   5 / Pk  
Qty./Cs   40 / Cs  
Brand   Corning®  
Cell Growth Area   850 cm²  
Neck Style   Wide Mouth  
Top Style   Threaded  
Cap Style   Easy Grip  
Cap Material   High density polyethylene  
Cap Diameter   48 mm  
Cap Color   Orange  
Graduations   Yes  
特性   一次性  
无菌   是  
建议中等容积   170 - 255 mL  
外径   117 mm (近似值)  
高度   271 mm (近似值)  
颈外径   45 mm (近似值)  
Specifications Documents