Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 20 per Bag, 20 per Case
Product Number431133
(This is the suggested replacement for 431318)
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€304.14 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431133 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.13926001
- Quality Certificate - Lot No.15225002
- Quality Certificate - Lot No.11625001
- Quality Certificate - Lot No.36524501
- Quality Certificate - Lot No.27524007
- Quality Certificate - Lot No.22224006
- Quality Certificate - Lot No.15724005
- Quality Certificate - Lot No.15624004
- Quality Certificate - Lot No.11424500
- Quality Certificate - Lot No.07624003
- Quality Certificate - Lot No.06724002
- Quality Certificate - Lot No.02624001
- Quality Certificate - Lot No.30523002
- Quality Certificate - Lot No.30323001
- Quality Certificate - Lot No.02222004
- Quality Certificate - Lot No.01822003
- Quality Certificate - Lot No.01022002
- Quality Certificate - Lot No.00422001
- Quality Certificate - Lot No.24221003
- Quality Certificate - Lot No.23721002
- Quality Certificate - Lot No.22621001
- Quality Certificate - Lot No.33820002
- Quality Certificate - Lot No.29920503
- Quality Certificate - Lot No.25320502
- Quality Certificate - Lot No.12520501
- Quality Certificate - Lot No.01220001
- Quality Certificate - Lot No.26419004
- Quality Certificate - Lot No.22719003
- Quality Certificate - Lot No.09819002
- Quality Certificate - Lot No.04319001