Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 22 per Bag, 44 per Case
Product Number431321
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$628.03 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431321 |
| Qty./Pk | 22 / Pk |
| Qty./Cs | 44 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22526542
- Quality Certificate - Lot No.22326541
- Quality Certificate - Lot No.22326540
- Quality Certificate - Lot No.21926539
- Quality Certificate - Lot No.21826538
- Quality Certificate - Lot No.21726537
- Quality Certificate - Lot No.21626536
- Quality Certificate - Lot No.21526535
- Quality Certificate - Lot No.21226534
- Quality Certificate - Lot No.20526533
- Quality Certificate - Lot No.20426532
- Quality Certificate - Lot No.20326531
- Quality Certificate - Lot No.20226530
- Quality Certificate - Lot No.20126529
- Quality Certificate - Lot No.19126528
- Quality Certificate - Lot No.19026527
- Quality Certificate - Lot No.18926526
- Quality Certificate - Lot No.18826525
- Quality Certificate - Lot No.18726524
- Quality Certificate - Lot No.18226523
- Quality Certificate - Lot No.17226522
- Quality Certificate - Lot No.17126521
- Quality Certificate - Lot No.17026520
- Quality Certificate - Lot No.16926519
- Quality Certificate - Lot No.16826518
- Quality Certificate - Lot No.16726517
- Quality Certificate - Lot No.16126028
- Quality Certificate - Lot No.15526027
- Quality Certificate - Lot No.15326026
- Quality Certificate - Lot No.15026025