Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Vent Cap, 2 per Bag, 40 per Case
Product Number431329
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Easy Grip Vent Cap is designed for applications requiring consistent gas exchange and features large knurls designed for ergonomic handling
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,040.38 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431329 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip vent |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Red |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23526003
- Quality Certificate - Lot No.23426002
- Quality Certificate - Lot No.17626001
- Quality Certificate - Lot No.21325003
- Quality Certificate - Lot No.15325002
- Quality Certificate - Lot No.06425001
- Quality Certificate - Lot No.32624003
- Quality Certificate - Lot No.20424002
- Quality Certificate - Lot No.05724001
- Quality Certificate - Lot No.36123005
- Quality Certificate - Lot No.35723004
- Quality Certificate - Lot No.16923003
- Quality Certificate - Lot No.12023002
- Quality Certificate - Lot No.11923001
- Quality Certificate - Lot No.06022001
- Quality Certificate - Lot No.30221005
- Quality Certificate - Lot No.28021004
- Quality Certificate - Lot No.22921003
- Quality Certificate - Lot No.16421002
- Quality Certificate - Lot No.08321001
- Quality Certificate - Lot No.29820505
- Quality Certificate - Lot No.27720504
- Quality Certificate - Lot No.24820503
- Quality Certificate - Lot No.16120502
- Quality Certificate - Lot No.11920501
- Quality Certificate - Lot No.07720002
- Quality Certificate - Lot No.00620001
- Quality Certificate - Lot No.34819008
- Quality Certificate - Lot No.30419007
- Quality Certificate - Lot No.27619006