text.skipToContent text.skipToNavigation

Corning® PureCoat™ Collagen I Peptide 24-well Clear Plate, with Lid, Sterile, 5/Pack, 10/Case

Product Number356271

E-mail

This is the suggested replacement for 356241.


Corning® PureCoat™ ECM Mimetic Cultureware is coated with biologically active synthetic animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent alternative to complex extracellular peptides. With lid, sterile, 5/pack, 10/case

Quality: cGMP and 13485 compliant


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€372.46 per case

Out of Stock

Details
Product Number   356271
Qty./Pk   5 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Cell Growth Area   2 cm²  
Storage   Room Temperature (15-30°C)  
Surface Coating   Collagen I  
Sterile   Yes  
Specifications Documents