text.skipToContent text.skipToNavigation

Falcon® 96孔细胞培养小室系统,PET膜,细胞板带托盘和盖子

E-mail

Falcon 96孔细胞培养小室系统是一种细胞培养小室平台,适用于在细胞分析中手动和自动筛选化合物。该系统已经过检测,能够生成分化的Caco-2、LLC-PK1和MDCK细胞单层,是体外生物药效率和通透性研究的理想平台。

这种适合自动化操作的平台由采用1.0 µm孔径PET膜的96孔小室板、培养基进料托盘和盖子组成。进料托盘的插入式挡板可减少培养基溅出,降低污染风险。只需将小室板转移至Falcon 96孔方孔斜底板即可进行单个样本分析。如有需要,Falcon 96孔方孔斜底板可与细胞培养小室结合使用,这样无需单孔进料托盘转移步骤即可进行样本分析。

  • 适合自动化操作的设计
  • 可与大多数机器人和移液器兼容
  • 样本完全回收
  • Falcon 96孔方孔斜底板的斜底设计有助于提高样本利用率
  • 极佳的可重复性
  • 一体式进料托盘可提升孔间细胞单层生长的一致性
  • 分析灵活性高——适合转运研究
  • 适合包括Caco-2、MDCK和LLC-PK1在内的多种细胞系,用于检测药物从基底端到顶端或者从顶端到基底端的转运

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
351131 Falcon® 96-well Multiwell Insert System with 1.0 µm Pore Translucent PET Membrane, with Feeder Tray and Lid, 5/Case   5 / Pk     5 / Cs     Falcon®   per case
Contact Customer Service
353938 Falcon® 96 Square Well Angled Bottom Insert Plate, with Lid, Sterile, 5/Case   5 / Pk     5 / Cs     Falcon®   per case
Contact Customer Service