Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, High Profile, Nonsterile
Product NumberRES-MW12-HP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Trough Series: Unique extending the length of the bottom surface
- Ideal for 8- and 12-channel applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€353.97 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | RES-MW12-HP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 264 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24726075
- Quality Certificate - Lot No.20926038
- Quality Certificate - Lot No.18826003
- Quality Certificate - Lot No.16726042
- Quality Certificate - Lot No.09926033
- Quality Certificate - Lot No.07526033
- Quality Certificate - Lot No.06826140
- Quality Certificate - Lot No.34325036
- Quality Certificate - Lot No.29325064
- Quality Certificate - Lot No.26525024
- Quality Certificate - Lot No.19525124
- Quality Certificate - Lot No.16725098
- Quality Certificate - Lot No.13925029
- Quality Certificate - Lot No.12025030