Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, High Profile, Individually Wrapped, Sterile
Product NumberRES-MW12-HP-SI
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€395.08 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | RES-MW12-HP-SI |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 264 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18026052
- Quality Certificate - Lot No.11026080
- Quality Certificate - Lot No.06826141
- Quality Certificate - Lot No.05026026
- Quality Certificate - Lot No.02026035
- Quality Certificate - Lot No.32325034
- Quality Certificate - Lot No.29325062
- Quality Certificate - Lot No.26525025
- Quality Certificate - Lot No.23225036
- Quality Certificate - Lot No.19525125
- Quality Certificate - Lot No.16725099
- Quality Certificate - Lot No.13925030
- Quality Certificate - Lot No.12025025
- Quality Certificate - Lot No.09025021
- Quality Certificate - Lot No.02025004
- Quality Certificate - Lot No.01525084
- Quality Certificate - Lot No.35124045
- Quality Certificate - Lot No.31624090
- Quality Certificate - Lot No.29724043
- Quality Certificate - Lot No.28824071
- Quality Certificate - Lot No.26224060
- Quality Certificate - Lot No.23924070
- Quality Certificate - Lot No.19724085
- Quality Certificate - Lot No.17224046
- Quality Certificate - Lot No.14824075
- Quality Certificate - Lot No.10324035
- Quality Certificate - Lot No.08124023
- Quality Certificate - Lot No.07324060
- Quality Certificate - Lot No.32823025
- Quality Certificate - Lot No.29723019