Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, High Profile, Individually Wrapped, Sterile
产品编号RES-MW8-HP-SI
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | RES-MW8-HP-SI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 240 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 17526025
- 质量证书 – 批号 07526095
- 质量证书 – 批号 05426041
- 质量证书 – 批号 32925022
- 质量证书 – 批号 29325066
- 质量证书 – 批号 27225028
- 质量证书 – 批号 26525029
- 质量证书 – 批号 23325026
- 质量证书 – 批号 20225026
- 质量证书 – 批号 04125160
- 质量证书 – 批号 01525093
- 质量证书 – 批号 31624108
- 质量证书 – 批号 28824092
- 质量证书 – 批号 26224086
- 质量证书 – 批号 23224095
- 质量证书 – 批号 20624046
- 质量证书 – 批号 17224047
- 质量证书 – 批号 26423030
- 质量证书 – 批号 25321035
- 质量证书 – 批号 22121125
- 质量证书 – 批号 21521042
- 质量证书 – 批号 20921048
- 质量证书 – 批号 19021028
- 质量证书 – 批号 18921015
- 质量证书 – 批号 16921054
- 质量证书 – 批号 15821102
- 质量证书 – 批号 15221054
- 质量证书 – 批号 14121070
- 质量证书 – 批号 30920040
- 质量证书 – 批号 17120046