Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Individually Wrapped, Sterile
产品编号RES-MW8-LP-SI
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | RES-MW8-LP-SI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 80 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 32925023
- 质量证书 – 批号 29325078
- 质量证书 – 批号 23925014
- 质量证书 – 批号 19525063
- 质量证书 – 批号 16725089
- 质量证书 – 批号 12025036
- 质量证书 – 批号 09025012
- 质量证书 – 批号 01525097
- 质量证书 – 批号 31624095
- 质量证书 – 批号 28824075
- 质量证书 – 批号 26224065
- 质量证书 – 批号 27623040
- 质量证书 – 批号 24423063
- 质量证书 – 批号 20323020
- 质量证书 – 批号 13223030
- 质量证书 – 批号 33922080
- 质量证书 – 批号 32022028
- 质量证书 – 批号 26922081
- 质量证书 – 批号 25022041
- 质量证书 – 批号 36421027
- 质量证书 – 批号 36121052
- 质量证书 – 批号 11821068
- 质量证书 – 批号 33120081
- 质量证书 – 批号 33120049
- 质量证书 – 批号 25120065
- 质量证书 – 批号 32417007
- 质量证书 – 批号 31517006
- 质量证书 – 批号 30217005
- 质量证书 – 批号 28117004
- 质量证书 – 批号 27117003