Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 12-Bottom Troughs, High Profile, Nonsterile
Product NumberRES-SW12-HP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Flat Bottom Series: Single well, low profile, guaranteed flatness for a wide variety of applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€353.97 per case
Less than 10 in Stock
| Product Number | RES-SW12-HP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 290 mL |
- Quality Certificate - Lot No.24626042
- Quality Certificate - Lot No.22426052
- Quality Certificate - Lot No.19026002
- Quality Certificate - Lot No.16026041
- Quality Certificate - Lot No.13326045
- Quality Certificate - Lot No.06826145
- Quality Certificate - Lot No.04026063
- Quality Certificate - Lot No.31825034
- Quality Certificate - Lot No.29325083
- Quality Certificate - Lot No.26525030
- Quality Certificate - Lot No.22725040
- Quality Certificate - Lot No.20225027
- Quality Certificate - Lot No.02025007
- Quality Certificate - Lot No.01525099
- Quality Certificate - Lot No.35124033
- Quality Certificate - Lot No.31624124
- Quality Certificate - Lot No.26224075