Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 12-Bottom Troughs, High Profile, Individually Wrapped, Sterile
Product NumberRES-SW12-HP-SI
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€358.57 per case
Out of Stock
| Product Number | RES-SW12-HP-SI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 290 mL |
- Quality Certificate - Lot No.14526063
- Quality Certificate - Lot No.07526096
- Quality Certificate - Lot No.05126030
- Quality Certificate - Lot No.29325085
- Quality Certificate - Lot No.26525031
- Quality Certificate - Lot No.23825014
- Quality Certificate - Lot No.18825047
- Quality Certificate - Lot No.16725103
- Quality Certificate - Lot No.13925036
- Quality Certificate - Lot No.12025037
- Quality Certificate - Lot No.09025016
- Quality Certificate - Lot No.02024013
- Quality Certificate - Lot No.01124004
- Quality Certificate - Lot No.35423014
- Quality Certificate - Lot No.32023028
- Quality Certificate - Lot No.25123046
- Quality Certificate - Lot No.21623041
- Quality Certificate - Lot No.33922082
- Quality Certificate - Lot No.32022030
- Quality Certificate - Lot No.27722073
- Quality Certificate - Lot No.25022042
- Quality Certificate - Lot No.18322076
- Quality Certificate - Lot No.15322096
- Quality Certificate - Lot No.10922024
- Quality Certificate - Lot No.05622046
- Quality Certificate - Lot No.01121105
- Quality Certificate - Lot No.27920080
- Quality Certificate - Lot No.25520060
- Quality Certificate - Lot No.25420023
- Quality Certificate - Lot No.25320049