Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Low Profile, Nonsterile
Product NumberRES-SW384-LP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$308.81 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | RES-SW384-LP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 92 mL |
Specifications Documents