Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Low Profile, Individually Wrapped, Sterile
产品编号RES-SW384-LP-SI
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | RES-SW384-LP-SI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 92 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 20826051
- 质量证书 – 批号 18126010
- 质量证书 – 批号 14726016
- 质量证书 – 批号 05226021
- 质量证书 – 批号 32425029
- 质量证书 – 批号 29325067
- 质量证书 – 批号 26525036
- 质量证书 – 批号 23025038
- 质量证书 – 批号 19525050
- 质量证书 – 批号 01525106
- 质量证书 – 批号 34524041
- 质量证书 – 批号 31624104
- 质量证书 – 批号 28824087
- 质量证书 – 批号 26224076
- 质量证书 – 批号 17424024
- 质量证书 – 批号 14824082
- 质量证书 – 批号 10224042
- 质量证书 – 批号 07324042
- 质量证书 – 批号 02024014
- 质量证书 – 批号 26423034
- 质量证书 – 批号 19123049
- 质量证书 – 批号 16523029
- 质量证书 – 批号 33022022
- 质量证书 – 批号 12522058
- 质量证书 – 批号 03922047
- 质量证书 – 批号 03422046
- 质量证书 – 批号 01222053
- 质量证书 – 批号 34421043
- 质量证书 – 批号 11721033
- 质量证书 – 批号 01821062