Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 100 mL Reagent Reservoirs, 5/Bag, Sterile
产品编号4872
Costar® 100 mL reagent reservoirs are ideal for repetitively filling multichannel pipettors.
- Manufactured from modified polystyrene (white)
- 5/Bag, sterile
- Disposable
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
| 产品编号 | 4872 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Corning® |
| Capacity | 100 mL (approx.) |
产品规格文件
可用的证书
- 质量证书 – 批号 24526003
- 质量证书 – 批号 23226008
- 质量证书 – 批号 19426099
- 质量证书 – 批号 16026013
- 质量证书 – 批号 11326002
- 质量证书 – 批号 11126002
- 质量证书 – 批号 08426002
- 质量证书 – 批号 04926004
- 质量证书 – 批号 04726029
- 质量证书 – 批号 02726003
- 质量证书 – 批号 02626020
- 质量证书 – 批号 29625501
- 质量证书 – 批号 16725043
- 质量证书 – 批号 14825011
- 质量证书 – 批号 11825002
- 质量证书 – 批号 08325042
- 质量证书 – 批号 08325041
- 质量证书 – 批号 08325040
- 质量证书 – 批号 08325039
- 质量证书 – 批号 07625007
- 质量证书 – 批号 04825012
- 质量证书 – 批号 04125012
- 质量证书 – 批号 01525317
- 质量证书 – 批号 33124012
- 质量证书 – 批号 33024020
- 质量证书 – 批号 29524062
- 质量证书 – 批号 23624004
- 质量证书 – 批号 22024064
- 质量证书 – 批号 19924050
- 质量证书 – 批号 18324021