text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 20µL, Liquid Level Sensing, Filtered, Sterile, Hanging tip rack

Product NumberTTF-20-CBK-HTR-S

E-mail

The Axygen brand offers a comprehensive line of tips for Tecan®, Aurora Biomed and Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive black polypropylene tips are available in 96-well format and is also available in hanging tip rack format designed for Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head and Revvity (formerly PerkinElmer) Janus®/MultiProbe with Variospan-1, 4, 8 head.

  • 20 µL Liquid Level Sensing Tips
  • 96 Tip format
  • Conductive Black Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • With aerosol-resistant filters
  • Sterile
  • Compatibility: Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$521.70 per case

Details
Product Number   TTF-20-CBK-HTR-S
数量/包   2304 /包  
数量/箱   2304 /箱  
品牌   Axygen®  
系列   TT  
吸头特性   Conductive  
吸头形状   圆形  
吸头   Standard  
兼容性   Tecan   
结合模型使用   Tecan   
包装   悬挂吸头管架  
包装规格   24盒/箱  
吸头规格   96支吸头/盒  
件/箱   24 Racks/Case  
最大容量/孔   20 µL  
应用   诊断  
过滤器   Yes  
过滤器材料   聚乙烯  
无菌   是  
表面类别   Liquid Level Sensing  
可高压灭菌   No  
颜色   黑色  
Specifications Documents