Axygen® 96-well tips, 20µL, Clear, Non-filtered, Non-sterile, SLAS Rack
产品编号FX-20-R
This is the suggested replacement for FX-20-L-R and EM-20-R.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 20 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8 and MP20 head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
缺货
| 产品编号 | FX-20-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 20 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- 质量证书 – 批号 25126044
- 质量证书 – 批号 25026127
- 质量证书 – 批号 24726067
- 质量证书 – 批号 24626039
- 质量证书 – 批号 24526044
- 质量证书 – 批号 23826045
- 质量证书 – 批号 23726048
- 质量证书 – 批号 23226054
- 质量证书 – 批号 23126060
- 质量证书 – 批号 23126059
- 质量证书 – 批号 23026053
- 质量证书 – 批号 22926139
- 质量证书 – 批号 22626055
- 质量证书 – 批号 22526042
- 质量证书 – 批号 22426044
- 质量证书 – 批号 22326038
- 质量证书 – 批号 21926037
- 质量证书 – 批号 21826026
- 质量证书 – 批号 21726036
- 质量证书 – 批号 13226020
- 质量证书 – 批号 13126068
- 质量证书 – 批号 12826019
- 质量证书 – 批号 12726018
- 质量证书 – 批号 10326101
- 质量证书 – 批号 10126022
- 质量证书 – 批号 09926032
- 质量证书 – 批号 09726036
- 质量证书 – 批号 09126035
- 质量证书 – 批号 07126079
- 质量证书 – 批号 07026088