Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 165µL, Clear, Filtered, Sterile, SLAS Rack
产品编号FXF-180-R-S
This is the suggested replacement for FXF-180-L-R-S, EMF-165-R, and EMF-165-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 165 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96 head, SPAN-8 and MP200 head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
缺货
| 产品编号 | FXF-180-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 180 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
- 质量证书 – 批号 06326110
- 质量证书 – 批号 06326106
- 质量证书 – 批号 05726017
- 质量证书 – 批号 04326034
- 质量证书 – 批号 04026061
- 质量证书 – 批号 03726033
- 质量证书 – 批号 03526038
- 质量证书 – 批号 24425084
- 质量证书 – 批号 04825214
- 质量证书 – 批号 04325165
- 质量证书 – 批号 13122040
- 质量证书 – 批号 08722028
- 质量证书 – 批号 08222015
- 质量证书 – 批号 08122042
- 质量证书 – 批号 08022003
- 质量证书 – 批号 07822052
- 质量证书 – 批号 07622037
- 质量证书 – 批号 07422008
- 质量证书 – 批号 07322018
- 质量证书 – 批号 07122026
- 质量证书 – 批号 06822017
- 质量证书 – 批号 06622022
- 质量证书 – 批号 06322023
- 质量证书 – 批号 06222025
- 质量证书 – 批号 06222024
- 质量证书 – 批号 06122005
- 质量证书 – 批号 06022018
- 质量证书 – 批号 05922021
- 质量证书 – 批号 05922009
- 质量证书 – 批号 05822004