Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile, SLAS Rack
Product NumberFXF-200-R-S
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 200 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96 head, SPAN-8 and MP200 head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€653.45 per case
Out of Stock
| Product Number | FXF-200-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 200 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
- Quality Certificate - Lot No.31825000
- Quality Certificate - Lot No.31025000
- Quality Certificate - Lot No.30725000
- Quality Certificate - Lot No.26925000
- Quality Certificate - Lot No.26825000
- Quality Certificate - Lot No.26625000
- Quality Certificate - Lot No.26525000
- Quality Certificate - Lot No.26025000
- Quality Certificate - Lot No.25925000
- Quality Certificate - Lot No.25825000
- Quality Certificate - Lot No.25625000
- Quality Certificate - Lot No.21725000
- Quality Certificate - Lot No.21625000
- Quality Certificate - Lot No.19725000
- Quality Certificate - Lot No.19625000
- Quality Certificate - Lot No.19525000
- Quality Certificate - Lot No.19225000
- Quality Certificate - Lot No.19125000
- Quality Certificate - Lot No.19025000
- Quality Certificate - Lot No.18425000
- Quality Certificate - Lot No.18325000
- Quality Certificate - Lot No.17725000
- Quality Certificate - Lot No.17625000
- Quality Certificate - Lot No.16125000
- Quality Certificate - Lot No.16025000
- Quality Certificate - Lot No.15725000
- Quality Certificate - Lot No.15625000
- Quality Certificate - Lot No.15525000
- Quality Certificate - Lot No.15425000
- Quality Certificate - Lot No.15325055