Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, Non-ANSI Rack
Product NumberZTF-50-R-S

The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head
₹50,895.70 per case
Product Number | ZTF-50-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | ZT |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Revvity (formerly PerkinElmer) , Tecan |
Use With Model | Revvity (formerly PerkinElmer) , Tecan |
Packaging | Non-SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 50 µL |
Application | Diagnostics |
Filter | Yes |
Filter Material | Polyethylene |
Sterile | Yes |
Autoclavable | No |
Product Material | Polypropylene |
Color | Clear |
- Quality Certificate - Lot No.22425000
- Quality Certificate - Lot No.19025000
- Quality Certificate - Lot No.18925000
- Quality Certificate - Lot No.18825000
- Quality Certificate - Lot No.18425000
- Quality Certificate - Lot No.18325000
- Quality Certificate - Lot No.18225000
- Quality Certificate - Lot No.18125000
- Quality Certificate - Lot No.17925000
- Quality Certificate - Lot No.17825000
- Quality Certificate - Lot No.17725000
- Quality Certificate - Lot No.17625000
- Quality Certificate - Lot No.17525000
- Quality Certificate - Lot No.17425000
- Quality Certificate - Lot No.17225000
- Quality Certificate - Lot No.17125000
- Quality Certificate - Lot No.08725000
- Quality Certificate - Lot No.07025000
- Quality Certificate - Lot No.06925000
- Quality Certificate - Lot No.06725000
- Quality Certificate - Lot No.06625000
- Quality Certificate - Lot No.06525000
- Quality Certificate - Lot No.06425000
- Quality Certificate - Lot No.06325000
- Quality Certificate - Lot No.06225000
- Quality Certificate - Lot No.06025000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05825000
- Quality Certificate - Lot No.05725000
- Quality Certificate - Lot No.05625000