Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 50µL, Clear, Non-filtered, Sterile, Nested Tip Rack
Product NumberEV-50-NTR-S
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- Nested for MCA96 head
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€394.19 per case
Out of Stock
| Product Number | EV-50-NTR-S |
| 数量/包 | 768 /包 |
| 数量/箱 | 3840 /箱 |
| 品牌 | Axygen® |
| 系列 | EV |
| 模型 | Freedom EVO |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
| 结合模型使用 | Tecan |
| 包装 | 嵌套式吸头管架 |
| 包装配置 | 8 Stacked |
| 包装规格 | 8个晶圆盒/叠,5叠/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 40 Racks/Case |
| 最大容量/孔 | 50 µL |
| 过滤器 | 没有 |
| 无菌 | 是 |
| 可高压灭菌 | 没有 |
| Color | Clear |
- Quality Certificate - Lot No.16025342
- Quality Certificate - Lot No.13925009
- Quality Certificate - Lot No.10224013
- Quality Certificate - Lot No.08524019
- Quality Certificate - Lot No.33322040
- Quality Certificate - Lot No.21922014
- Quality Certificate - Lot No.21722022
- Quality Certificate - Lot No.20122027
- Quality Certificate - Lot No.11822011
- Quality Certificate - Lot No.11522044
- Quality Certificate - Lot No.11322006
- Quality Certificate - Lot No.27220041
- Quality Certificate - Lot No.26820009
- Quality Certificate - Lot No.26620013
- Quality Certificate - Lot No.26020054
- Quality Certificate - Lot No.25920048
- Quality Certificate - Lot No.09119030
- Quality Certificate - Lot No.01218002
- Quality Certificate - Lot No.00918001
- Quality Certificate - Lot No.28416228
- Quality Certificate - Lot No.23615228
- Quality Certificate - Lot No.23115228
- Quality Certificate - Lot No.18815506
- Quality Certificate - Lot No.16715228
- Quality Certificate - Lot No.07715228
- Quality Certificate - Lot No.01615228
- Quality Certificate - Lot No.01614228
- Quality Certificate - Lot No.Generic