Axygen® 96-well tips, 100µL, Clear, Filtered, Sterile, SLAS Rack
产品编号EVF-100-R-S

The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- 80 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
产品编号 | EVF-100-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | EV |
Model | Freedom EVO |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
Use With Model | Tecan |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 100 µL |
Application | Diagnostics |
Filter | Yes |
过滤器材料 | 聚乙烯 |
无菌 | 是 |
可高压灭菌 | 没有 |
Product Material | 聚丙烯 |
颜色 | 透明 |
- 质量证书 – 批号 08725000
- 质量证书 – 批号 08325000
- 质量证书 – 批号 05525000
- 质量证书 – 批号 03525000
- 质量证书 – 批号 03425000
- 质量证书 – 批号 03025000
- 质量证书 – 批号 02925000
- 质量证书 – 批号 02825000
- 质量证书 – 批号 20524000
- 质量证书 – 批号 18722000
- 质量证书 – 批号 09422000
- 质量证书 – 批号 09322000
- 质量证书 – 批号 09122000
- 质量证书 – 批号 08922000
- 质量证书 – 批号 08822000
- 质量证书 – 批号 08722000
- 质量证书 – 批号 08522000
- 质量证书 – 批号 08322000
- 质量证书 – 批号 08222000
- 质量证书 – 批号 08122000
- 质量证书 – 批号 07922000
- 质量证书 – 批号 07822000
- 质量证书 – 批号 07622000
- 质量证书 – 批号 07522000
- 质量证书 – 批号 07322000
- 质量证书 – 批号 07222000
- 质量证书 – 批号 07122000
- 质量证书 – 批号 07022000
- 质量证书 – 批号 06822000
- 质量证书 – 批号 06622000