text.skipToContent text.skipToNavigation

Axygen® 384-Well Automation Tips for Beckman | Biomek® FX, NX, 3000, 4000, i5 & i7

E-mail

  • Tip format: 384 tip
  • Tip volume range: 25 µL to 50 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible head: AP-384, 384-channel low volume (FXF-384-XL-R-S only)
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
FX-384-30FP-R Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, Fine Point, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   €4,246.09 per case
FX-384-30FP-R-S Axygen® 384-well tips, 30µL, Clear, Non-filtered, Sterile, Fine Point, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   €4,495.85 per case
FX-384-45FP-R Axygen® 384-well tips, 45µL, Clear, Non-filtered, Non-sterile, Fine Point, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   €5,198.39 per case
FX-384-R Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   €4,246.09 per case
FX-384-R-S Axygen® 384-well tips, 30µL, Clear, Non-filtered, Sterile, SLAS Rack   384 / Pk     19200 / Cs     Axygen®   €4,495.85 per case
FX-384-XL-R Axygen® 384-well tips, 50µL, Clear, Non-filtered, Non-sterile, Extended Length, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   4 495,85 € per case
FX-384-XL-R-S Axygen® 384-well tips, 50µL, Clear, Non-filtered, Sterile, Extended Length, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   €4,776.84 per case
FXF-384-30FP-R-S Axygen® 384-well tips, 25µL, Clear, Filtered, Sterile, Fine Point, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   6 088,00 € per case
FXF-384-45FP-R-S Axygen® 384-well tips, 45µL, Clear, Filtered, Sterile, Fine Point, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   6 148,51 € per case
FXF-384-XL-R-S Axygen® 384-well tips, 30µL, Clear, Filtered, Sterile, Extended Length, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   €6,491.06 per case