Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔透明圆底2.2 mL聚丙烯深孔板,5/包,非灭菌
Product NumberP-2ML-SQ-C
Axygen® 深孔板和分析板可用于样本采集和长期储存,并用作体外生长腔室。其由聚丙烯制成,具有出色的耐化学腐蚀性,可耐受低至-80℃的低温。
- 2.2 mL深孔板
- ANSI/SLAS 1-2004:微孔板——外形尺寸
- 超平表面可确保热封膜密封严密
鉴于目前市场上对该产品的需求量较大,所公布的发货日期可能有误。请联系客户支持部,了解当前供货情况。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | P-2ML-SQ-C |
| 数量/包 | 5 /包 |
| 数量/箱 | 25 /箱 |
| 品牌 | Axygen® |
| 平板规格 | 96孔 |
| 平板特性 | 标准 |
| 孔底 | 圆形 |
| 孔形状 | 正方形 |
| 孔容积 | 2.2 mL |
| 无菌 | 否 |
| 含盖 | 没有 |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28726009
- Quality Certificate - Lot No.28626014
- Quality Certificate - Lot No.28626013
- Quality Certificate - Lot No.28526074
- Quality Certificate - Lot No.28226012
- Quality Certificate - Lot No.28226011
- Quality Certificate - Lot No.28226010
- Quality Certificate - Lot No.28126009
- Quality Certificate - Lot No.28126008
- Quality Certificate - Lot No.28026015
- Quality Certificate - Lot No.27926008
- Quality Certificate - Lot No.27826066
- Quality Certificate - Lot No.27526010
- Quality Certificate - Lot No.27526009
- Quality Certificate - Lot No.27526008