text.skipToContent text.skipToNavigation

Axygen® 384-well Clear V-Bottom 120 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Nonsterile

产品编号P-384-120SQ-C

电子邮件

Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.

  • Excellent chemical resistance
  • ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
  • Centrifugation to 4,000 RCF
  • Diamond shaped wells allow complete sample recovery
  • Ultra-flat surface ensures proper sealing with heat sealing film

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


库存少于 10

详情
产品编号   P-384-120SQ-C
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   384-well  
Plate Feature   Standard  
Well Bottom   V  
Well Shape   Square  
Well Volume   120 µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
产品规格文件