Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well Clear V-Bottom 120 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Sterile
产品编号P-384-120SQ-C-S
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- Excellent chemical resistance
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Centrifugation to 4,000 RCF
- Diamond shaped wells allow complete sample recovery
- Ultra-flat surface ensures proper sealing with heat sealing film
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | P-384-120SQ-C-S |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Well Shape | Square |
| Well Volume | 120 µL |
| Sterile | Yes |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 06226105
- 质量证书 – 批号 06026039
- 质量证书 – 批号 05726015
- 质量证书 – 批号 02126040
- 质量证书 – 批号 02026023
- 质量证书 – 批号 00226021
- 质量证书 – 批号 35325012
- 质量证书 – 批号 22725049
- 质量证书 – 批号 22525044
- 质量证书 – 批号 17624006
- 质量证书 – 批号 31323003
- 质量证书 – 批号 29323041
- 质量证书 – 批号 21723025
- 质量证书 – 批号 17623014
- 质量证书 – 批号 03623003
- 质量证书 – 批号 01823033
- 质量证书 – 批号 01723061
- 质量证书 – 批号 32021070
- 质量证书 – 批号 18520018
- 质量证书 – 批号 11120002
- 质量证书 – 批号 11020002
- 质量证书 – 批号 10820003
- 质量证书 – 批号 10720016
- 质量证书 – 批号 10520012
- 质量证书 – 批号 10420004
- 质量证书 – 批号 08320022
- 质量证书 – 批号 13019034
- 质量证书 – 批号 12619016
- 质量证书 – 批号 32018064
- 质量证书 – 批号 02218002