Axygen® 48孔透明V形底5 mL聚丙烯长方形孔深孔板,5/包,非灭菌
Product NumberP-5ML-48-C
Axygen® 深孔板和分析板可用于样本采集和长期储存,并用作体外生长腔室。其由聚丙烯制成,具有出色的耐化学腐蚀性,可耐受低至-80°C的低温。
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | P-5ML-48-C |
| 数量/包 | 5 /包 |
| 数量/箱 | 25 /箱 |
| 品牌 | Axygen® |
| 平板规格 | 48孔 |
| 平板特性 | 标准 |
| 孔底 | V |
| 孔形状 | 方形 |
| 孔容积 | 5 mL |
| 无菌 | 否 |
| 含盖 | 没有 |
| 应用 | 诊断 |
Specifications Documents