text.skipToContent text.skipToNavigation

Axygen® 48孔透明V形底5 mL聚丙烯长方形孔深孔板,5/包,非灭菌

Product NumberP-5ML-48-C-S

E-mail

Axygen® 深孔板和分析板可用于样本采集和长期储存,并用作体外生长腔室。其由聚丙烯制成,具有出色的耐化学腐蚀性,可耐受低至-80°C的低温。

  • 5.0 mL长方形孔深孔板
  • ANSI/SLAS 1-2004:微孔板——外形尺寸
  • 超平表面可确保热封膜密封严密

  • Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

    Learn More

    生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


    Details
    Product Number   P-5ML-48-C-S
    数量/包   5 /包  
    数量/箱   25 /箱  
    品牌   Axygen®  
    平板规格   48孔  
    平板特性   标准  
    孔底   V  
    孔形状   方形  
    孔容积   5 mL  
    无菌   是  
    含盖   没有  
    应用   诊断  
    Specifications Documents