Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔透明圆底550 µL聚丙烯深孔板,10/包,非灭菌
Product NumberP-96-450R-C
Axygen® 深孔板和分析板可用于样本采集和长期储存,并用作体外生长腔室。其由聚丙烯制成,具有出色的耐化学腐蚀性,可耐受低至-80°C的低温。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | P-96-450R-C |
| 数量/包 | 10 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Axygen® |
| 平板规格 | 96孔 |
| 平板特性 | 标准 |
| 孔形状 | 圆形 |
| 孔容积 | 550 µL |
| 无菌 | 否 |
| 含盖 | 没有 |
| 应用 | 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23826031
- Quality Certificate - Lot No.21526098
- Quality Certificate - Lot No.12726013
- Quality Certificate - Lot No.08426066
- Quality Certificate - Lot No.08326079
- Quality Certificate - Lot No.06926068
- Quality Certificate - Lot No.32825072
- Quality Certificate - Lot No.32725032
- Quality Certificate - Lot No.32725025
- Quality Certificate - Lot No.32625018
- Quality Certificate - Lot No.31925025
- Quality Certificate - Lot No.31825019