Axygen® 96-well Clear V-Bottom 500 µL Polypropylene Deep Well Plate, 10 per Pack, Nonsterile
产品编号P-96-450V-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 500 µL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
| 产品编号 | P-96-450V-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | V |
| Well Shape | Round |
| Well Volume | 450 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 26026039
- 质量证书 – 批号 25826041
- 质量证书 – 批号 25726114
- 质量证书 – 批号 25426061
- 质量证书 – 批号 25326033
- 质量证书 – 批号 22226102
- 质量证书 – 批号 22226091
- 质量证书 – 批号 21926030
- 质量证书 – 批号 21826020
- 质量证书 – 批号 21726031
- 质量证书 – 批号 21626026
- 质量证书 – 批号 16826006
- 质量证书 – 批号 16726009
- 质量证书 – 批号 16626084
- 质量证书 – 批号 16326009
- 质量证书 – 批号 16326008