Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear Round Bottom 1.1 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-DW-11-C
This product is a suggested replacement for P-1ML-SQ-C.
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 1.1 mL deep well plate features an ultra-low profile for reduced space requirements
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€182.22 per case
In Stock
| Product Number | P-DW-11-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | Round |
| Well Shape | Round |
| Well Volume | 1.1 mL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
- Quality Certificate - Lot No.14526542
- Quality Certificate - Lot No.11826039
- Quality Certificate - Lot No.11726117
- Quality Certificate - Lot No.11726116
- Quality Certificate - Lot No.11726113
- Quality Certificate - Lot No.11726085
- Quality Certificate - Lot No.11626016
- Quality Certificate - Lot No.11626015
- Quality Certificate - Lot No.11526017
- Quality Certificate - Lot No.11526013
- Quality Certificate - Lot No.11426045
- Quality Certificate - Lot No.11426042
- Quality Certificate - Lot No.11426041
- Quality Certificate - Lot No.11426026
- Quality Certificate - Lot No.11426025
- Quality Certificate - Lot No.11326041
- Quality Certificate - Lot No.11326040
- Quality Certificate - Lot No.11326030
- Quality Certificate - Lot No.11326029
- Quality Certificate - Lot No.11226032
- Quality Certificate - Lot No.11226031
- Quality Certificate - Lot No.11126034
- Quality Certificate - Lot No.11026072
- Quality Certificate - Lot No.11026071
- Quality Certificate - Lot No.10926017
- Quality Certificate - Lot No.10926016
- Quality Certificate - Lot No.10826019
- Quality Certificate - Lot No.10826018
- Quality Certificate - Lot No.10826017
- Quality Certificate - Lot No.10726027