Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-DW-20-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 2 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 913,31 kr per case
Out of Stock
| Product Number | P-DW-20-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | Round |
| Well Shape | Round |
| Well Volume | 2 mL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
- Quality Certificate - Lot No.12726024
- Quality Certificate - Lot No.12426000
- Quality Certificate - Lot No.11726090
- Quality Certificate - Lot No.11726000
- Quality Certificate - Lot No.11426044
- Quality Certificate - Lot No.11126000
- Quality Certificate - Lot No.11026000
- Quality Certificate - Lot No.10726000
- Quality Certificate - Lot No.09926000
- Quality Certificate - Lot No.09826000
- Quality Certificate - Lot No.09126311
- Quality Certificate - Lot No.08726311
- Quality Certificate - Lot No.08426000
- Quality Certificate - Lot No.08326061
- Quality Certificate - Lot No.08326000
- Quality Certificate - Lot No.08226000