Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 5 per Pack, Sterile
产品编号P-DW-20-C-S
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 2 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | P-DW-20-C-S |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | Round |
| Well Shape | Round |
| Well Volume | 2 mL |
| Sterile | Yes |
| Lids Included | No |
| 应用 | 诊断 |
产品规格文件
可用的证书
- 质量证书 – 批号 18126019
- 质量证书 – 批号 18026061
- 质量证书 – 批号 18026060
- 质量证书 – 批号 16826042
- 质量证书 – 批号 16826041
- 质量证书 – 批号 16726046
- 质量证书 – 批号 16726045
- 质量证书 – 批号 16726044
- 质量证书 – 批号 16626126
- 质量证书 – 批号 14126013
- 质量证书 – 批号 14026010
- 质量证书 – 批号 14026009
- 质量证书 – 批号 13826070
- 质量证书 – 批号 12626023
- 质量证书 – 批号 12626022
- 质量证书 – 批号 12526012
- 质量证书 – 批号 12226012
- 质量证书 – 批号 12226011
- 质量证书 – 批号 12026311
- 质量证书 – 批号 10926018
- 质量证书 – 批号 10826020
- 质量证书 – 批号 10726029
- 质量证书 – 批号 10726028