Axygen® 96-well Clear V-Bottom 600 µL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
产品编号P-DW-500-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 0.6 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | P-DW-500-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | V |
| Well Shape | Round |
| Well Volume | 600 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 23726033
- 质量证书 – 批号 23326053
- 质量证书 – 批号 18726132
- 质量证书 – 批号 12726011
- 质量证书 – 批号 12626016
- 质量证书 – 批号 12526006
- 质量证书 – 批号 11226041
- 质量证书 – 批号 34525026
- 质量证书 – 批号 34425035
- 质量证书 – 批号 34225056
- 质量证书 – 批号 34025038
- 质量证书 – 批号 27825013
- 质量证书 – 批号 27725017
- 质量证书 – 批号 27625012
- 质量证书 – 批号 27525025
- 质量证书 – 批号 25725011
- 质量证书 – 批号 25725010
- 质量证书 – 批号 25625013
- 质量证书 – 批号 25525020
- 质量证书 – 批号 25425023