Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear Round Bottom 2.2 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-2ML-SQ-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 2.2 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€121.45 per case
In Stock
| Product Number | P-2ML-SQ-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | Round |
| Well Shape | Square |
| Well Volume | 2.2 mL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
- Quality Certificate - Lot No.07526071
- Quality Certificate - Lot No.07426047
- Quality Certificate - Lot No.07326047
- Quality Certificate - Lot No.07226042
- Quality Certificate - Lot No.07126076
- Quality Certificate - Lot No.07026082
- Quality Certificate - Lot No.06926067
- Quality Certificate - Lot No.06826116
- Quality Certificate - Lot No.06726064
- Quality Certificate - Lot No.06626050
- Quality Certificate - Lot No.06526065
- Quality Certificate - Lot No.06426068
- Quality Certificate - Lot No.06326094
- Quality Certificate - Lot No.06226104
- Quality Certificate - Lot No.06126103
- Quality Certificate - Lot No.02826024