Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well Clear Round Bottom 1.1 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-DW-11-C

Learn More

This product is a suggested replacement for P-1ML-SQ-C.
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 1.1 mL deep well plate features an ultra-low profile for reduced space requirements
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Out of Stock
Product Number | P-DW-11-C |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Standard |
Well Bottom | Round |
Well Shape | Round |
Well Volume | 1.1 mL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
- Quality Certificate - Lot No.23125023
- Quality Certificate - Lot No.23025030
- Quality Certificate - Lot No.23025029
- Quality Certificate - Lot No.23025028
- Quality Certificate - Lot No.22925017
- Quality Certificate - Lot No.22825021
- Quality Certificate - Lot No.22825019
- Quality Certificate - Lot No.22725031
- Quality Certificate - Lot No.22625029
- Quality Certificate - Lot No.22625028
- Quality Certificate - Lot No.22625027
- Quality Certificate - Lot No.22525032
- Quality Certificate - Lot No.22425038
- Quality Certificate - Lot No.22425037
- Quality Certificate - Lot No.22425036
- Quality Certificate - Lot No.22325036
- Quality Certificate - Lot No.22325035
- Quality Certificate - Lot No.22125017
- Quality Certificate - Lot No.22125016
- Quality Certificate - Lot No.22025021
- Quality Certificate - Lot No.22025020
- Quality Certificate - Lot No.21925025
- Quality Certificate - Lot No.21925024
- Quality Certificate - Lot No.21825028
- Quality Certificate - Lot No.21825027
- Quality Certificate - Lot No.21725029
- Quality Certificate - Lot No.21725028
- Quality Certificate - Lot No.21625270
- Quality Certificate - Lot No.21625262
- Quality Certificate - Lot No.21625261