Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® AxyPrep MAG DyeClean-Up Kit - 50 mL
Product NumberMAG-DYECL-50
The AxyPrep Mag DyeClean Kit utilizes a unique paramagnetic bead-based sequencing purification system that is optimized for the removal of excess dye terminator from Sanger sequencing reactions. The process consists of a selective binding of DNA to the beads, a wash step for removing nucleotides, primers, and non-targeted amplicons, and elution of pure DNA. Through use of this kit you can achieve Rapid and reliable clean-up of sequencing reactions while maintaining high QV20+ scores. This kit can be used for manual or automated processes.
- High DNA recovery yields, long sequence readings
- Suitable for the clean-up of sequencing reactions of different Sanger sequencing based platforms - ABI Prism 3730, 3730xl, 3700, 3130, 31030xl and 3100 - GE Healthcare MegaBACE
- Simple and easy sequencing reaction clean-up process: 25 minutes/96 samples
- Scalable: Tube, 96 and 384 well plate formats
- No centrifugation or filtration required
This product is non-returnable. If you have any questions, please contact us immediately.
Less than 10 in Stock
| Product Number | MAG-DYECL-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
- Quality Certificate - Lot No.27925001
- Quality Certificate - Lot No.25125002
- Quality Certificate - Lot No.19525001
- Quality Certificate - Lot No.16725003
- Quality Certificate - Lot No.15325004
- Quality Certificate - Lot No.12125003
- Quality Certificate - Lot No.08525004
- Quality Certificate - Lot No.03525001
- Quality Certificate - Lot No.01525003
- Quality Certificate - Lot No.33724001
- Quality Certificate - Lot No.28924002
- Quality Certificate - Lot No.25624001
- Quality Certificate - Lot No.20024001
- Quality Certificate - Lot No.16924005
- Quality Certificate - Lot No.15524002
- Quality Certificate - Lot No.13024001
- Quality Certificate - Lot No.10024002
- Quality Certificate - Lot No.16523002
- Quality Certificate - Lot No.12123001
- Quality Certificate - Lot No.21322001
- Quality Certificate - Lot No.03222001
- Quality Certificate - Lot No.06921001
- Quality Certificate - Lot No.33620001
- Quality Certificate - Lot No.09720001
- Quality Certificate - Lot No.29119001
- Quality Certificate - Lot No.19919001
- Quality Certificate - Lot No.04519003
- Quality Certificate - Lot No.29918002
- Quality Certificate - Lot No.15718002
- Quality Certificate - Lot No.03718004