Axygen® 0.1 mL Low Profile Polypropylene Thin Wall PCR Tube Strips and Real Time Strip Caps, 8 Tubes and Caps/Strip, Clear, Nonsterile
Product NumberPCR-0108-LP-RT-C
Axygen® Low Profile 8-Strip PCR tubes are ideal for low sample volume reactions. Using highly polished and precise molds, our tubes ensure precise thermal transfer and a leak-proof seal with a choice of strip caps. The low profile design allows reduced reaction time and evaporation due to less dead air volume. Tubes are available in white and clear with or without caps. Tubes are DNase-/RNase-free and nonpyrogenic.
- Low profile design results in faster and more efficient PCR reactions
- Ideal for 0.1 mL thermal cyclers
- Available in white or clear
- Real time optimized, clear, PCR 8-Strip caps, domed 8-strip caps and 8-strip frosted flat acaps
- DNase-/RNase-free and Nonpyrogenic
- Recommended volume range = 5 µL to 125 µL
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
11.910,39 kr. per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-0108-LP-RT-C |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.1 mL |
| Bottom Style | Conical |
| Color | Clear |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33325804
- Quality Certificate - Lot No.29525030
- Quality Certificate - Lot No.29425033
- Quality Certificate - Lot No.28525051
- Quality Certificate - Lot No.28325039
- Quality Certificate - Lot No.25625804
- Quality Certificate - Lot No.11825804
- Quality Certificate - Lot No.01625804
- Quality Certificate - Lot No.32824804
- Quality Certificate - Lot No.30324804
- Quality Certificate - Lot No.26524804
- Quality Certificate - Lot No.24324804
- Quality Certificate - Lot No.18424804
- Quality Certificate - Lot No.08324804
- Quality Certificate - Lot No.08224804
- Quality Certificate - Lot No.08124804
- Quality Certificate - Lot No.17923804
- Quality Certificate - Lot No.13623804
- Quality Certificate - Lot No.08123804
- Quality Certificate - Lot No.04423804
- Quality Certificate - Lot No.00223804
- Quality Certificate - Lot No.34722804
- Quality Certificate - Lot No.26622804
- Quality Certificate - Lot No.23522804
- Quality Certificate - Lot No.21022008
- Quality Certificate - Lot No.20922017
- Quality Certificate - Lot No.20922016
- Quality Certificate - Lot No.20722015
- Quality Certificate - Lot No.20622020
- Quality Certificate - Lot No.20622019