text.skipToContent text.skipToNavigation

Axygen® 0.2 mL Polypropylene PCR Tube Strips and attached Flat Cap Strips, 8 Tubes/Strip, 8 Flat Caps/Strip, Clear, Nonsterile

产品编号PCR-0208-AF-C

电子邮件

PCR-0208-AF-C Axygen® 0.2 mL thin-wall 8 strip PCR tubes with attached caps, available in clear colors are designed to fit a wide variety of thermal cyclers. The PCR strip tubes' ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.

  • RNase-/DNase-free
  • Human and bacteria DNA-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene


现货

详情
产品编号   PCR-0208-AF-C
Qty./Pk   126 / Pk  
Qty./Cs   1260 / Cs  
Brand   Axygen®  
Sterile   No  
Capacity   0.2 mL  
Bottom Style   Conical  
Cap Style   Flat top  
Cap Material   Polypropylene  
Cap Color   Clear  
Color   Clear  
Caps Included   Yes  
Application   Diagnostics  
产品规格文件