Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Polypropylene PCR Tube Strips and Domed Cap Strips, 8 Tubes/Strip, 8 Domed Caps/Strip, Clear, Nonsterile
Product NumberPCR-0208-CP-C
Axygen® 0.2 mL thin-wall 8 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,454.80 per case
Out of Stock
| Product Number | PCR-0208-CP-C |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
- Quality Certificate - Lot No.25126039
- Quality Certificate - Lot No.25026123
- Quality Certificate - Lot No.24726061
- Quality Certificate - Lot No.24026026
- Quality Certificate - Lot No.23626095
- Quality Certificate - Lot No.23326043
- Quality Certificate - Lot No.23126048
- Quality Certificate - Lot No.22426812
- Quality Certificate - Lot No.22226093
- Quality Certificate - Lot No.21026024
- Quality Certificate - Lot No.20826084
- Quality Certificate - Lot No.20726812
- Quality Certificate - Lot No.19126069
- Quality Certificate - Lot No.18726122
- Quality Certificate - Lot No.17526037
- Quality Certificate - Lot No.17326111
- Quality Certificate - Lot No.17026010
- Quality Certificate - Lot No.16926046
- Quality Certificate - Lot No.16826011
- Quality Certificate - Lot No.16626091
- Quality Certificate - Lot No.16326019
- Quality Certificate - Lot No.13826061
- Quality Certificate - Lot No.13126066
- Quality Certificate - Lot No.12426095
- Quality Certificate - Lot No.12426079
- Quality Certificate - Lot No.12426078
- Quality Certificate - Lot No.09226990
- Quality Certificate - Lot No.08626029
- Quality Certificate - Lot No.08526990
- Quality Certificate - Lot No.08526038