Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® PCR 1 x 8 Strip Domed Caps, Fit 0.2 mL PCR Tube Strips, Assorted Colors, Nonsterile
Product NumberPCR-02CP-A
Axygen® 1 x 8 strip domed PCR caps, in an assortment of colors, are designed to fit 8 strip PCR tubes and 96 well PCR microplates.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
€299.44 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-02CP-A |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Cap Style | Dome |
| Cap Material | Polypropylene |
| Color | Assorted |
| Application | Diagnostics |
Specifications Documents